DF58 Series Recommended
[SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply
Features
[SnapBee™]
Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply
1. Small-sized, low profile connector
2. Leveling of the vertical mating cable
3. Proprietary ViSe Lock design
4. High current capability up the maximum of 3.0A (2pos. : When 28AWG is used)
5. Highly reliable contact design
6. Halogen-free
Video list
SnapBee special page
SnapBee - Vertical mating lock type, your best choice for Wire to Board connectors. This product series is widely used in small equipment power supply applications.

Specifications
- Connector Type
- Header, Socket, Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 2, 3, 4, 6
- Rated Current
- 2.0, 2.5, 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 100.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 1.2 mm
- Contact Pitch
- 1.2 mm
- Connector Length
- 4.5, 4.6, 5.7, 5.8, 6.9, 7.0, 9.3, 9.4 mm
- Connector Width
- 4.47, 4.77 mm
- Connector Height
- 0.95, 0.975 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 10
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Black, Beige
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 30
- Recommended Max. Wire Size (AWG)
- 28
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.